norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Pin stainless steel 1.4542.
Shackle stainless steel 1.4571.
Push button aluminium.
Version:Pin hardened.Note:Ball lifting pins are quick and simple lifting devices with swing shackles.
The balls are unlocked by pressing the push button.
After releasing the push button, the ball is securely locked.
– Protected against corrosion and weather-resistant
– High-strength, hardened, extremely durable pin.
– TÜV-tested.

Values X min., F1, F2 and F3 with 5x safety factor.
Temperature range:max. +250 °C.Accessory:Receiver bushes 07781.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07780 Lifting pins self-locking, stainless steel 269 kB

Drawings

Lifting pins self-locking, stainless steel

Item selection/filter

Order No.D1

D2D5L1L2L3L4L5L6L7L8X
min.
X
max.
Receiving
hole
H11
F1
kN
F2
kN
F3
kN
CADAcc.PriceOrder
07780-12108X1089,3521,5108,7525,73627304987,51,5581,51,20,5  1,043.12 SEK
07780-12108X1589,3521,5158,7525,73627304987,51,51081,51,20,5  1,043.12 SEK
07780-12108X2589,3521,5258,7525,73627304987,51,51581,51,20,5  1,043.12 SEK
07780-12108X3589,3521,5358,7525,73627304987,51,51581,51,20,5  1,043.12 SEK
07780-12110X151011,721,51510,225,73627304987,51,510102,72,42,1  1,089.94 SEK
07780-12110X251011,721,52510,225,73627304987,51,510102,72,42,1  1,089.94 SEK
07780-12110X351011,721,53510,225,73627304987,51,510102,72,42,1  1,089.94 SEK
07780-12110X501011,721,55010,225,73627304987,51,510102,72,42,1  1,089.94 SEK
07780-12112X151214,221,5151125,73627304987,51,510123,53,22,8  1,163.61 SEK
07780-12112X251214,221,5251125,73627304987,51,515123,53,22,8  1,163.61 SEK
07780-12112X351214,221,5351125,73627304987,51,515123,53,22,8  1,163.61 SEK
07780-12112X501214,221,5501125,73627304987,51,515123,53,22,8  1,163.61 SEK
07780-12516X251618,6252515,13144,527304992,81,515164,84,54,1  1,308.87 SEK
07780-12516X501618,6255015,13144,527304992,81,535164,84,54,1  1,308.87 SEK
07780-12516X751618,6257515,13144,527304992,81,540164,84,54,1  1,308.87 SEK
07780-13020X502024,5305019,736,55232,636561141,52520108,56,5  1,575.13 SEK
07780-13020X752024,5307519,736,55232,636561141,53020108,56,5  1,596.76 SEK