norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Grip glass-bead reinforced thermoplastic.
Cap thermoplastic.
Metal parts hardened stainless steel.
Version:Grip and cap, black grey (RAL 7021).
Stainless steel parts, electropolished.
Note:An audible click signals when the maximum torque has been reached. The grip can only be tightened with the maximum torque specified in the table.On request:Other internal threads, maximum torques and colours.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07126 Triangular torque grips 128 kB

Drawings

Triangular torque grips

Item selection/filter

Order No.D

D1D2HH1TTorque
Nm
CADAcc.PriceOrder
07126-180085M88029,253,531135 523.75 SEK
07126-180105M108029,253,531135 523.75 SEK
07126-180125M128029,253,531135 523.75 SEK