norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay

Item description/product images

DescriptionMaterial:Steel.Version:Black oxidised.Note:The torque required for the knurled screw is generated by two spring-mounted thrust balls.
As soon as the adjustable final pressure is reached, the grip runs free.
The final pressure is set using the set screws located in the head.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07132 Torque screws with support pin 108 kB

Drawings

Torque screws with support pin

Item selection/filter

Order No.

DD1D2LL1L2F1
N
F2
N
CADAcc.PriceOrder
07132-06M62564520840800 607.15 SEK
07132-10M102564520840550 771.11 SEK
07132-12M122564520840450 771.11 SEK