norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay

Item description/product images

DescriptionMaterial:Nut: free cutting steel.
Handle: grey cast GJL 250.
Version:Nut black oxidised.
Grip bright.
Note:The torque required for the grip is generated by two spring-mounted thrust balls.
As soon as the adjustable final pressure is reached, the grip runs free.
The final pressure is set using the set screws located in the head.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07133 Torque grips 103 kB

Drawings

Torque grips

Item selection/filter

Order No.

DD1D2LL1L2L3F1
N
F2
N
CADAcc.PriceOrder
07133-08M860201222134040900 807.48 SEK
07133-10M1060201222134040700 807.48 SEK
07133-12M1260201222134040500 807.48 SEK