norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Grip and set screw aluminium.
Bush and pin steel 5.8.
Version:Grip and set screw anodised.
Bush and pin electro zinc-plated.
Note:The required torque is set by a set screw and a graduated scale. The set value can be secured using the lateral clamping screw. When the set torque is reached the grip audibly and palpably releases. The loosening torque is higher than the tightening torque so that the torque handle can be released without any problems.

The internal thread version has a hole in the set screw so that the torque handle can also be used on threaded rods.

Set torque accuracy ± 5%.
On request:Other thread lengths.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07124 Torque grips precision version 377 kB

Drawings (total overview)

Torque grips, precision version

Torque grips
precision version, internal thread

More information

Drawings

Torque grips precision version, internal thread

Item selection/filter

Order No.D

D1D2D3H1H2H3Adjustable torque
approx. Nm
min. - max.
CADAcc.PriceOrder
07124-105M510262022680,05 - 0,1 549.78 SEK
07124-106M610262022680,1 - 0,25 583.22 SEK
07124-208M815302443080,25 - 0,5 616.55 SEK
07124-210M1015302443080,5 - 1 649.78 SEK

Torque grips
precision version, external thread

More information

Drawings

Torque grips precision version, external thread

Item selection/filter

Order No.SizeDD1D2D3H1H2H3LTorque
Nm
CADAcc.PriceOrder
07124-105X301M51026202268300,05 - 0,15 566.50 SEK
07124-105X401M51026202268400,05 - 0,15 566.50 SEK
07124-106X301M61026202268300,1 - 0,25 599.83 SEK
07124-106X401M61026202268400,1 - 0,25 599.83 SEK
07124-208X402M81530244308400,25 - 0,5 633.17 SEK
07124-208X502M81530244308500,25 - 0,5 633.17 SEK
07124-210X402M101530244308400,5 - 1 666.50 SEK
07124-210X502M101530244308500,5 - 1 666.50 SEK