norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel or 1.4305 stainless steelVersion:Steel case hardened, electro zinc-plated.
Stainless steel bright.
Note:Self-tapping threaded inserts for making high-strength, wear-free, vibration resistant screw connections in materials with low shear strength such as aluminium and aluminium alloys, brass, bronze, cast iron, duro and thermoplastics.

The threaded inserts are tapered at the bottom and have a cutting slot. By screwing in they cut their own threads inside a receiver hole. This guarantees a completely secure and firm anchoring in the host material.

Internal thread D1 acc. to ISO 6H.

The threaded inserts with cutting slot spring slightly inwards in the slot region in some materials. This results in a screw locking effect. If this is not desired, we recommend the threaded inserts with a cutting bore.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07652 Threaded inserts self-tapping with cutting slot 261 kB
 Installation information self-tapping thread inserts 289 kB

Drawings

Threaded inserts self-tapping with cutting slot
Threaded inserts self-tapping with cutting slot

Item selection/filter

Order No.

Main
material
D1
internal thread
D2L
length
PT
min.
R min.
light metal
R min.
cast iron
R min.
plastics
Order No.
Hand ass. tool
Order No.
M/C ass. tool
CADAcc.PriceOrder
07652-03steelM3560,5811,51,2507652-80307652-903 2.72 SEK
07652-04steelM46,580,75101,31,951,607652-80407652-904 3.25 SEK
07652-05steelM58101131,62,4207652-80507652-905 3.25 SEK
07652-06steelM610141,517232,507652-80607652-906 3.97 SEK
07652-08steelM812151,5182,43,6307652-80807652-908 5.13 SEK
07652-10steelM1014181,5222,84,23,507652-81007652-910 6.06 SEK
07652-12steelM1216221,5263,24,8407652-81207652-912 8.26 SEK
07652-16steelM1620221,527465-07652-916 23.94 SEK
07652-103stainless steelM3560,5811,51,2507652-80307652-903 9.52 SEK
07652-104stainless steelM46,580,75101,31,951,607652-80407652-904 11.70 SEK
07652-105stainless steelM58101131,62,4207652-80507652-905 12.65 SEK
07652-106stainless steelM610141,517232,507652-80607652-906 11.61 SEK
07652-108stainless steelM812151,5182,43,6307652-80807652-908 15.99 SEK
07652-110stainless steelM1014181,5222,84,23,507652-81007652-910 22.68 SEK
07652-112stainless steelM1216221,5263,24,8407652-81207652-912 27.07 SEK
07652-116stainless steelM1620221,527465-07652-916 54.76 SEK