norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay

Item description/product images

Show/filter all items
DescriptionMaterial:Thermoplastic, black grey.
Bush and screw steel 5.8.
Version:Bush black oxidised.
Screw blue passivated.
Note:The set screw sets the required torque. The knob de-clutches and turns freely when the desired torque is reached.

Δ Add the desired cap colour here. No colour code is required for black grey caps.
Drawing reference:
1) adjusting screw for setting the torque
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07125 Knurled torque knobs 134 kB

Drawings (total overview)

Knurled torque knobs internal thread

More information

Drawings

Knurled torque knobs internal thread

Overview of items (compressed)

Item selection/filter
Order No.Component
material
SizeD

D1D2D3D4HH1TTorque
Nm
Filter
07125-205Δsteel2M5261823162710,550,1 - 0,3
07125-206Δsteel2M6261823162710,560,1 - 0,3
07125-306Δsteel3M63422312037,514,5100,1 - 0,3
07125-308Δsteel3M83422312037,514,5140,1 - 0,3

Knurled torque knobs external thread

More information

Drawings

Knurled torque knobs external thread

Overview of items (compressed)

Item selection/filter
Order No.

Component
material
SizeDD1D2D3D4HH1LTorque
Nm
Filter
07125-205ΔXsteel2M5261823162710,530/500,1 - 0,3
07125-206ΔXsteel2M6261823162710,530/500,1 - 0,3
07125-306ΔXsteel3M63422312037,514,540/600,1 - 0,3
07125-308ΔXsteel3M83422312037,514,540/600,1 - 0,3