norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Stainless steel 1.4542.Version:Hardened.Note:The receiver bush is for quick and safe insertion of ball operated lifting pins. They offer an easy and reliable installation in a variety of lifting materials. Also for use with thin walled materials and blind holes.
They are corrosion resistant with low wearing.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07781 Receiver bushes for ball lifting pins, stainless steel 282 kB

Drawings

Receiver bushes for ball lifting pins, stainless steel

Item selection/filter

Order No.D1

D2D3D4L1L2L3XSWTightening
torque
Nm
CADAcc.PriceOrder
07781-08108M16x1,5249,81027,5201,51990 283.72 SEK
07781-08158M16x1,5249,81527,5201,51990 293.34 SEK
07781-08258M16249,82537,5251,51975 307.13 SEK
07781-08358M16249,83547,5351,51975 324.48 SEK
07781-101510M20x1,52812,21535,5241,524145 328.13 SEK
07781-102510M20x1,52812,22535,5241,524145 334.09 SEK
07781-103510M202812,23546291,524130 355.20 SEK
07781-105010M202812,25065491,524130 388.11 SEK
07781-121512M24x1,53214,71535,5241,527220 361.15 SEK
07781-122512M24x1,53214,72536,5241,527220 367.74 SEK
07781-123512M243214,73548,5361,527200 394.70 SEK
07781-125012M243214,75072,5601,527200 440.89 SEK
07781-162516M30x23919,22544291,530440 415.07 SEK
07781-165016M303919,25066441,530400 481.65 SEK
07781-167516M303919,27596741,530400 568.59 SEK
07781-205020M36x243265070551,536440 630.34 SEK
07781-207520M36x243267595801,536440 787.00 SEK