norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Ring and attachment shackle steel.
Bolt and bushing steel.
Version:Ring and shackle forged, hardened and tempered. 100% electromagnetic crack detection, plastic-coating yellow.
Bolt grade 10.9. 100% electromagnetic crack detection.
Bush electro zinc-plated.
Note:These hoist rings have full swivel and pivot action and can take the full load from any direction. An integrated spring holds the ring in any position. The working load limit is specified on the hoist ring. This applies to the most unfavourable load rating (see table). The test load is 2.5 times the maximum permissible load. With captive but removable hexagon screw. The hoist rings corresponding to the Machinery Directive and are BG certified.Temperature range:from -40 °C to 100 °C = 100% permissible load
up to 200°C = 85% permissible load
up to 250°C = 80% permissible load
up to 350°C = 75% permissible load

The specified load values ​​are valid for a minimum thread depth of 1.5x nominal thread diameter in steel with a minimum tensile strength of 363 N/mm².
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07725 Hoist rings 360° rotation grade 10 246 kB

Drawings

Hoist rings 360° rotation grade 10
Hoist rings 360° rotation grade 10

Item selection/filter

Order No.DD1BB1B2HH1LSSWSW1max.
permissible
load kg
Tightening
torque
Nm
CADAcc.PriceOrder
07725-08016M8243555308535111061330030 460.43 SEK
07725-10021M10243555308536161061763060 472.76 SEK
07725-12024M123137573398441813,58191000100 542.56 SEK
07725-16029M163137573398462413,510241500150 637.14 SEK
07725-20036M2045548250140573416,512302500250 785.21 SEK
07725-24041M2445548250140593616,514364000400 805.81 SEK
07725-30053M3059659960170814822,517465000500 1,508.67 SEK
07725-36060M3659659960172765522,522557000700 1,590.91 SEK
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 SEK
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se