norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:Universal fastening element. The T-nut is twisted into the profile slot and so can be subsequently inserted into existing systems. The serrations break through the anodised film and creates a secure, electrical conductive connection.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07090 T-nuts 275 kB

Drawings

T-nuts

Item selection/filter

Order No.TypeSlot
width
D

NBHH1L1CADAcc.PriceOrder
07090-0804015B8M47,77,71,54,516 6.06 SEK
07090-0805015B8M57,77,71,54,516 6.06 SEK
07090-0806015B8M67,77,71,54,516 6.06 SEK
07090-1004030B10M49,79,735,819 6.06 SEK
07090-1005017-10M59,79,71,55,819 6.06 SEK
07090-1005030B10M59,79,735,819 6.06 SEK
07090-1006017-10M69,79,71,55,819 6.06 SEK
07090-1006030B10M69,79,735,819 6.06 SEK
07090-1008017-10M89,79,71,55,819 6.06 SEK
07090-1008030B10M89,79,735,819 6.06 SEK