norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay

Item description/product images

DescriptionMaterial:Steel.Version:galvanized.Note:The slot nut is twisted into the profile slot and so can be subsequently inserted into existing systems. The spring allows the nut to be fixated anywhere in the profile slot.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07078 Slot nuts twist-in with spring Type B 175 kB

Drawings

Slot nuts twist-in with spring Type B

Item selection/filter

Order No.TypeSlot
width
BD

HH1H2LNRCADAcc.PriceOrder
07078-0804B811,6M44,68,81167,93 6.90 SEK
07078-0805B811,6M54,68,81167,93 6.90 SEK
07078-0806B811,6M64,68,81167,93 6.90 SEK
07078-0808B811,6M84,68,81167,93 6.90 SEK
07078-1004B1014M45,210,21,5199,94 5.23 SEK
07078-1005B1014M55,210,21,5199,94 5.23 SEK
07078-1006B1014M65,210,21,5199,94 5.23 SEK
07078-1008B1014M85,210,21,5199,94 5.23 SEK