norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:The slot nut is twisted into the profile slot and so can be subsequently inserted into existing systems. The spring-loaded ball allows the nut to be fixated anywhere in the profile slot. The key centres the nut in the profile slot and keeps it neatly seated.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07073 Slot nuts twist-in, keyed Type I 241 kB

Drawings

Slot nuts twist-in, keyed Type I

Item selection/filter

Order No.TypeSlot
width
Form

D

NBHH1H2LCADAcc.PriceOrder
07073-0604I6AM46,510,56,910,617 4.29 SEK
07073-0605I6AM56,510,56,910,617 4.29 SEK
07073-0606I6AM66,510,56,910,617 4.29 SEK
07073-0803I8BM37,813,57,21,750,822 3.97 SEK
07073-0804I8BM47,813,57,21,750,822 3.97 SEK
07073-0805I8BM57,813,57,21,750,822 3.97 SEK
07073-0806I8BM67,813,57,21,750,822 3.97 SEK
07073-0808I8BM87,813,57,21,750,822 3.97 SEK