norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:Suitable for high load connections. Since the key passes to the slot form of the profile, forces are transferred to the profile. The total height allows more threads to be engaged. The slot key can only be inserted into the profile slot from the end. The spring-loaded ball allows the slot key to be fixated anywhere in the profile slot.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07075 Slot nuts strong Type I 135 kB

Drawings

Slot nuts strong Type I

Item selection/filter

Order No.TypeSlot
width
D

CADAcc.PriceOrder
07075-0804I8M4 8.36 SEK
07075-0805I8M5 8.36 SEK
07075-0806I8M6 8.36 SEK
07075-0808I8M8 8.36 SEK