norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel 1.0718.
Stainless steel 1.4305.
Version:Steel black oxidised.
Screw 12.9 steel.
Stainless steel bright.
Screw A2-70 stainless steel.
Note:Shaft collars with thread surround the shaft with an equal distribution of clamping forces.
The shaft collars can be used on threaded rods or shafts with a thread tolerance of 6g.
Temperature range:-40 °C to +175 °C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07814 Shaft collars with thread 224 kB

Drawings

Shaft collars with thread

Item selection/filter

Order No.Main
material
BCD1
internal thread
D2RCADAcc.PriceOrder
07814-0401steel9M3x8M41620,7 37.83 SEK
07814-0501steel9M3x8M51620,7 37.83 SEK
07814-0601steel9M3x8M61620,7 37.83 SEK
07814-0801steel9M3x8M81822,4 40.34 SEK
07814-1001steel9M3x10M102426 41.70 SEK
07814-1201steel11M4x12M122831,8 44.42 SEK
07814-1601steel13M5x16M163439,4 52.15 SEK
07814-2001steel15M6x18M204046,4 65.11 SEK
07814-0402stainless steel9M3x8M41620,7 78.07 SEK
07814-0502stainless steel9M3x8M51620,7 78.07 SEK
07814-0602stainless steel9M3x8M61620,7 78.07 SEK
07814-0802stainless steel9M3x8M81822,4 80.78 SEK
07814-1002stainless steel9M3x10M102426 93.74 SEK
07814-1202stainless steel11M4x12M122831,8 106.80 SEK
07814-1602stainless steel13M5x16M163439,4 109.42 SEK
07814-2002stainless steel15M6x18M204046,4 130.21 SEK