norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel 1.0718.
Stainless steel 1.4305.
Version:Steel black oxidised.
Stainless steel bright.
Insert stainless-steel.
Note:One-piece shaft collars surround the shaft with an equal distribution of the clamping force. This leads to a very precise fit and high retaining force without damaging the shaft.

The shaft tolerance should lie within h11.
On request:Other dimensions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07810 Shaft collars one-piece, with clamping lever 194 kB

Drawings

Shaft collars one-piece with clamping lever

Overview of items (compressed)

Item selection/filter
Order No.
steel
Order No.
stainless steel
BD1

D2RFilter
07810-1100107810-110029102444,1
07810-1120107810-1120211122890,4
07810-1150107810-11502131534105
07810-1160107810-11602131634105
07810-1180107810-11802131836105,7
07810-1200107810-12002152040103,8
07810-1220107810-12202152242104,2
07810-1250107810-12502152545104,8
07810-1280107810-12802152848106,8
07810-1300107810-13002153054112,6
07810-1400107810-14002154060113,2
07810-1500107810-15002195078150,2