norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Steel 1.0718.
Stainless steel 1.4305.
Version:Steel black oxidised.
Screw 12.9 steel.
Stainless steel bright.
Screw A2-70 stainless steel.
Note:One-piece shaft collars surround the shaft with a uniformly distributed clamping force. This leads to a dimensionally precise fit and very high retaining forces without damaging the shaft.

The shaft tolerance should lie within h11.

Form A: Standard shaft collar.
Form B: Shaft collar with a ca. 15% higher clamping force than the standard version by the same tightening torque on the locking screw. The bore remains cylindrical which means that the shaft is precisely enclosed. Less imbalance.
Temperature range:-40 °C to +175 °C.On request:Other dimensions.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07811 Shaft collars one-piece wide 199 kB

Drawings (total overview)

Shaft collars one-piece wide

Shaft collars one-piece wide, Form A

More information

Drawings

Shaft collars one-piece wide, Form A

Item selection/filter

Order No.FormMain
material
BC
(DIN 912)
D1

D2RCADAcc.PriceOrder
07811-00801Asteel20M3x881822,4 57.06 SEK
07811-01001Asteel20M3x10102426 64.16 SEK
07811-01201Asteel24M4x12122831,8 72.22 SEK
07811-01601Asteel29M5x16163439,4 87.36 SEK
07811-02001Asteel33M6x18204046,4 98.97 SEK
07811-02501Asteel33M6x18254550,8 115.27 SEK
07811-03001Asteel33M6x18305458,6 138.57 SEK
07811-04001Asteel33M6x18406065 139.72 SEK
07811-05001Asteel41M8x25507887 211.93 SEK
07811-00802Astainless steel20M3x881822,4 93.74 SEK
07811-01002Astainless steel20M3x10102426 117.25 SEK
07811-01202Astainless steel24M4x12122831,8 131.36 SEK
07811-01602Astainless steel29M5x16163439,4 160.09 SEK
07811-02002Astainless steel33M6x18204046,4 180.90 SEK
07811-02502Astainless steel33M6x18254550,8 213.50 SEK
07811-03002Astainless steel33M6x18305458,6 252.58 SEK
07811-04002Astainless steel33M6x18406065 255.19 SEK
07811-05002Astainless steel41M8x25507887 387.90 SEK

Shaft collars one-piece, wide, Form B

More information

Drawings

Shaft collars one-piece, wide, Form B

Item selection/filter

Order No.FormMain
material
BC
(DIN 912)
D1

D2RCADAcc.PriceOrder
07811-100801Bsteel20M3x881822,4 57.06 SEK
07811-101001Bsteel20M3x10102426 64.16 SEK
07811-101201Bsteel24M4x12122831,8 72.22 SEK
07811-101601Bsteel29M5x16163439,4 87.36 SEK
07811-102001Bsteel33M6x18204046,4 98.97 SEK
07811-102501Bsteel33M6x18254550,8 115.27 SEK
07811-103001Bsteel33M6x18305458,6 138.57 SEK
07811-104001Bsteel33M6x18406065 139.72 SEK
07811-105001Bsteel41M8x25507887 211.93 SEK
07811-100802Bstainless steel20M3x881822,4 93.74 SEK
07811-101002Bstainless steel20M3x10102426 117.25 SEK
07811-101202Bstainless steel24M4x12122831,8 131.36 SEK
07811-101602Bstainless steel29M5x16163439,4 160.09 SEK
07811-102002Bstainless steel33M6x18204046,4 180.90 SEK
07811-102502Bstainless steel33M6x18254550,8 213.50 SEK
07811-103002Bstainless steel33M6x18305458,6 252.58 SEK
07811-104002Bstainless steel33M6x18406065 255.19 SEK
07811-105002Bstainless steel41M8x25507887 387.90 SEK