norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Carbon steel or stainless steel.Version:Steel version:
tempered to 900 N/mm², black oxidised.
Stainless steel version:
tempered to 900 N/mm², bright.
Note:Captive components (one-piece).Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07265 Hexagon nuts with spherical seat 207 kB

Drawings

Hexagon nuts with spherical seat

Item selection/filter

Order No.

Main
material
DD1HSWCADAcc.PriceOrder
07265-08steelM8181513 56.01 SEK
07265-10steelM102218,517 61.24 SEK
07265-12steelM122522,519 71.80 SEK
07265-16steelM16312924 103.87 SEK
07265-808stainless steelM8181513 80.16 SEK
07265-810stainless steelM102218,517 93.01 SEK
07265-812stainless steelM122522,519 107.22 SEK
07265-816stainless steelM16312924 156.86 SEK