norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:Universal fastening element. The hammer-headed screw is twisted into the profile slot and so can mounted into an existing systems at a later date. The serrations break through the anodised film and creates a secure, electrical conductive connection.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07094 Hammer-head screws 272 kB

Drawings

Hammer-head screws

Item selection/filter

Order No.TypeSlot
width
BD

HLL1NCADAcc.PriceOrder
07094-0806015X16B87,7M61,516167,7 7.01 SEK
07094-0806015X20B87,7M61,520167,7 7.01 SEK
07094-0806015X25B87,7M61,525167,7 10.03 SEK
07094-1008030X20B108,5M8320199,7 3.97 SEK
07094-1008030X25B108,5M8325199,7 3.97 SEK
07094-1008030X30B108,5M8330199,7 5.02 SEK
07094-1008030X40B108,5M8340199,7 7.01 SEK
07094-1008030X60B108,5M8360199,7 10.03 SEK