norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Screw steel grade 10.9.
Pin tool steel.
Version:Pin, hardened.
Screw and pin black oxidised.
Note:These rounded half-dog point thrust screws are used when a punctiform thrust or support point are required.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07123 Thrust screws with radiused half-dog point 127 kB

Drawings

Thrust screws with radiused half-dog point

Item selection/filter

Order No.DD1LL1L2SWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
07123-05X09M5390,51,82,54,5 13.07 SEK
07123-05X13M53130,51,82,54,5 13.07 SEK
07123-05X17M53170,51,82,54,5 13.28 SEK
07123-05X21M53210,51,82,54,5 13.59 SEK
07123-06X14M6414,30,82,739 13.59 SEK
07123-06X18M6418,30,82,739 13.59 SEK
07123-06X22M6422,30,82,739 13.70 SEK
07123-06X27M6427,30,82,739 14.42 SEK
07123-08X15M85,514,80,83,2415 15.16 SEK
07123-08X19M85,518,80,83,2415 15.16 SEK
07123-08X23M85,522,80,83,2415 15.16 SEK
07123-08X28M85,527,80,83,2415 15.79 SEK
07123-08X35M85,534,80,83,2415 16.51 SEK
07123-10X19M10718,91,13,5520 15.68 SEK
07123-10X23M10722,91,13,5520 16.09 SEK
07123-10X28M10727,91,13,5520 16.51 SEK
07123-10X35M10734,91,13,5520 18.60 SEK
07123-10X43M10742,91,13,5520 19.23 SEK