norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Drill bushes

Drill bushes enable the rapid drilling of workpieces without having to repeatedly measure and mark out the drilling positions. These practical aids, which guide the drill directly into the drilling jig, not only ensure a precise hole pattern, but also ensure that the drill point does not wander off.

In contrast to drilling holes without using a jig – manually guided drilling – the use of drill bushes considerably simplifies the drilling process and achieves significantly cleaner results by specification of a fixed penetration angle. These are some of the reasons why the bushes are used so much in machine construction, automotive engineering and various other industrial fields.

Drill bushes - precision tools exactly to your specifications

norelem have drill bushes for diverse applications. Cylindrical bushes, with collar or press-in bushes together with a clamping bush - the matching sizes and diversity in designs lead to an exact configuration to suit any application. According to the type, the drill bushes conform to the current standards (DIN 172, DIN 173, DIN 179 and ISO 4247) and are available in From A (bore rounded one end) and Form B (bore rounded both ends).
All drill bushes are made from hardened special low carbon steel ensuring high quality standards, giving them a long service life and making them corrosion resistant.