norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Hook clamps with collar and cam lever
04371

Hook clamps with collar and cam lever

go back

Item description/product images

DescriptionMaterial:Body and hook, carbon steel.
Handles, cast aluminium EN AC-46200.
Thrust washer, plastic PA 66 GF 35-X, fibreglass reinforced.
Hinge pin, stud and washer stainless steel 1.4305.
Version:Body and hook tempered and black oxidised.
Handles, black powder-coated.
Thrust washer black.
Hinge pin, stud and washer bright.
Note:Ideal for clamping where the parts are to be inserted from above as the hook can be swivelled out of the way.

The exact clamping height is set by the fine thread on the stud using a screwdriver. This setting can be secured with the locking screw. The length S corresponds to the cam travel.
Drawing reference:
1) Locking screw for pin
2) Screw for fine adjustment of lever
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04371 Hook clamps with collar and cam lever 172 kB

Drawings

Hook clamps with collar and cam lever

Item selection/filter

Order No.D

D1D2HH1H2H3LL1L2ABPRSWStroke
S
F
kN
Hand
force
FH N
CADAcc.PriceOrder
04371-206M620M6x0,55660531099870,421,52030171,24120 766.30 SEK
04371-208M820M6x0,55660531099870,421,52030171,24120 766.30 SEK
04371-210M1025M8x0,75727967121213109633,32540191,58350 863.91 SEK
04371-212M1232M8x0,75889682181818129633,33050271,58350 1,008.01 SEK