norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Carbon steel.
Soft pad POM or polyurethane 99 Shore A.
Version:Tempered and black oxidised.Note:The pressed in plastic inserts offer optimal damage protection for sensitive workpiece faces.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04370 Hook clamps with protective insert 171 kB

Drawings

Hook clamps with protective insert

Item selection/filter

Order No.FormComponent
material
DD1D2D3HH1H2H3BRR1R2F
max. kN
CADAcc.PriceOrder
04370-206Apolyacetal166,511104220610,511920304,8 251.96 SEK
04370-208Apolyacetal208,515125225813,5151225508,8 334.30 SEK
04370-210Apolyacetal2510,5181466321017,51714326011,6 543.82 SEK
04370-212Apolyacetal3212,52017834012212018408018,8 982.51 SEK
04370-2106Bpolyacetal166,5-1041,520-1011920304,8 290.41 SEK
04370-2108Bpolyacetal208,5-1251,525-13151225508,8 352.69 SEK
04370-2110Bpolyacetal2510,5-1465,532-171714326011,6 545.39 SEK
04370-2112Bpolyacetal3212,5-1782,540-212018408018,8 988.68 SEK
04370-306Apolyurethane166,511104220610,511920304,8 285.19 SEK
04370-308Apolyurethane208,515125225813,5151225508,8 344.54 SEK
04370-310Apolyurethane2510,5181466321017,51714326011,6 545.07 SEK
04370-312Apolyurethane3212,52017834012212018408018,8 992.54 SEK
04370-3106Bpolyurethane166,5-1041,520-1011920304,8 315.49 SEK
04370-3108Bpolyurethane208,5-1251,525-13151225508,8 380.28 SEK
04370-3110Bpolyurethane2510,5-1465,532-171714326011,6 555.52 SEK
04370-3112Bpolyurethane3212,5-1782,540-212018408018,8 1,018.99 SEK