norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Carbon steel, tempered.Version:Black oxidised. Shaft OD ground.Note:The stated clamping forces (F max.) and tightening torques are valid within the stated clamping ranges (H5).Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04372_A Ground hook clamps, Form A 195 kB

Drawings

Ground hook clamps, Form A

Item selection/filter

Order No.FormDD1HH1H2H3H4H5
max.
clamping range
BRSocket
head screw
DIN 912
Tightening
torque
max. Nm
F
max. kN
CADAcc.PriceOrder
04372-110030A2025755430910121230M10x6537,213 368.68 SEK
04372-110040A2025755430910121240M10x6531,49,8 371.60 SEK