norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamp straps double-sided, 90° swivelling
04191

Clamp straps double-sided, 90° swivelling

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Tempered and black oxidised.Note:The double-sided clamp straps are ideal for series clamping.
For special applications, the clamping flange can be replaced with another clamping flange by loosening the clamping screw. The clamping flange must always have a contact point on both sides.
Functional principle:1. Use a hand-held or electric tool to tighten the hexagon head bolt (make sure that the maximum tightening torque is not exceeded). When clamping, the clamping flange automatically turns by quarter of a rotation and starts the clamping stroke.

2. Use reverse procedure to loosen the hexagon head bolt. The clamping flange automatically returns to its starting position (the set screw can be used to change the position of the clamping flange).
Drawing reference:
1) Hexagon head bolt
2) Slotted round nut
3) Set screw
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04191 Clamp straps double-sided, 90° swivelling 238 kB

Drawings

Clamp straps double-sided, 90° swivelling

Item selection/filter

Order No.DD1

D2D3ABHH1LL1SS1S2SW1SW2Tightening
torque
max. Nm
F
max. kN
CADAcc.PriceOrder
04191-1640M16x1M625101525615401874,52,5102,510,48,97 659.19 SEK
04191-2460M24x2M836142235877602896413325,316,5 877.59 SEK
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 SEK
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se