norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Body ductile iron (SG iron).
Jaw hardened carbon steel.
Version:Painted black.
Jaw bright.
Note:The workpiece is clamped between side clamps and the side stops, simultaneously producing a positive down force.
Side clamps and stops are secured with DIN 912 cylinder screws. A secure clamping is ensured when side clamps and side stops are used together.

Form B: 2 conical seats and 2 spherical washers for M12 and M16 are supplied.
Drawing reference:
1) spherical washer set for M12 and M16
2) workpiece
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04540_B Side stops, Form B 207 kB

Drawings

Side stops, Form B

Item selection/filter

Order No.

FormCADAcc.PriceOrder
04540-02B 1,810.57 SEK

Other items in this category