norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Galvanised and trivalent blue passivated.Note:Plates can be used in combination with a pivot bearing and cam clamp for indirect clamping. The plates are fastened to grid hole tables using clamping pins and washers. They can also be clamped to machine slot tables by combining with eccentric clamp modules.Advantages:Flexible movement and positioning.
infinitely adjustable
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04758 Plate, steel open 270 kB

Drawings

Plate, steel open

Item selection/filter

Order No.BB1D

LL1SCADAcc.PriceOrder
04758-0180X404010,4M61801605 120.29 SEK