norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Cam levers in stainless steel, with external thread
04232_AG

Cam levers in stainless steel, with external thread

go back

Item description/product images

DescriptionMaterial:Handles 1.4308.
Thrust washer plastic PA 66 GF 35-X fibreglass reinforced.
Hinge pin, washer and screw 1.4305.
Note:Plastics are subject to creeping under load (retardation).Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04232_AG Cam levers in stainless steel, with external thread 208 kB

Drawings

Cam levers in stainless steel, with external thread

Overview of items (compressed)

Item selection/filter
Order No.Surface

DD1D2BB1HH1AA1LStroke
S
Clamping
force
F (kN)
Hand
force
FH N
Filter
04232-9512003XelectropolishedM312614,411,591336,241,710/15/3011,590
04232-9512004XelectropolishedM412614,411,591336,241,710/15/3011,590
04232-0512004XelectropolishedM415,48181311,21752,359,115/20/3012,5100
04232-0512005XelectropolishedM515,48181311,21752,359,120/30/40/5012,5100
04232-1512005XelectropolishedM518,1921,51514,52270,479,520/30/40/501,24120
04232-1512006XelectropolishedM618,1921,51514,52270,479,520/30/40/501,24120
04232-2512008XelectropolishedM827,11133,3241828,59610825/30/40/501,58350
04232-2512010XelectropolishedM1027,11133,3241828,59610825/30/40/501,58350
04232-9512303XblastedM312614,411,591336,241,710/15/3011,590
04232-9512304XblastedM412614,411,591336,241,710/15/3011,590
04232-0512304XblastedM415,48181311,21752,359,115/20/3012,5100
04232-0512305XblastedM515,48181311,21752,359,120/30/40/5012,5100
04232-1512305XblastedM518,1921,41514,52270,479,220/30/40/501,24120
04232-1512306XblastedM618,1921,41514,52270,479,220/30/40/501,24120
04232-2512308XblastedM827,11133,3241828,59610825/30/40/501,58350
04232-2512310XblastedM1027,11133,3241828,59610825/30/40/501,58350
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 SEK
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
download now
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2018 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se