norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Cam Levers in stainless steel, with internal thread
04232_IG

Cam Levers in stainless steel, with internal thread

go back

Item description/product images

DescriptionMaterial:Handles 1.4308.
Thrust washer plastic PA 66 GF 35-X fibreglass reinforced.
Hinge pin, washer 1.4305.
Version:Handle electropolished or blasted.
Thrust washer black.
Hinge pin bright.
Note:Plastics are subject to creeping under load (retardation).Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04232_IG Cam Levers in stainless steel, with internal thread 201 kB

Drawings

Cam Levers in stainless steel, with internal thread

Item selection/filter

Order No.Surface

D

D1D2BB1HH1AA1Stroke
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
04232-9512003electropolishedM312614,411,591336,241,711,590 123.73 SEK
04232-9512004electropolishedM412614,411,591336,241,711,590 123.73 SEK
04232-0512004electropolishedM415,48181311,21752,359,112,5100 131.46 SEK
04232-0512005electropolishedM515,48181311,21752,359,112,5100 131.46 SEK
04232-1512005electropolishedM518,1921,51514,52270,479,21,24120 161.14 SEK
04232-1512006electropolishedM618,1921,51514,52270,479,21,24120 161.14 SEK
04232-2512008electropolishedM827,11133,3241828,5961081,58350 223.32 SEK
04232-9512303blastedM312614,411,591336,241,711,590 111.40 SEK
04232-9512304blastedM412614,411,591336,241,711,590 111.40 SEK
04232-0512304blastedM415,48181311,21752,359,112,5100 118.29 SEK
04232-0512305blastedM515,48181311,21752,359,112,5100 118.29 SEK
04232-1512305blastedM518,1921,41514,52270,479,21,24120 145.05 SEK
04232-1512306blastedM618,1921,41514,52270,479,21,24120 145.05 SEK
04232-2512308blastedM827,11133,3241828,5961081,58350 200.96 SEK
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 SEK
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
download now
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2018 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se