norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Cam lever with plastic grip with internal thread, steel or stainless steel
04232_IG

Cam lever with plastic grip with internal thread, steel or...

go back

Item description/product images

DescriptionMaterial:Handles and thrust washer plastic PA 66 fibreglass reinforced.
Hinge pin stainless steel 1.4305.
Washer steel grade 5.8, or stainless steel 1.4305.
Version:Grip black or traffic red RAL3020.
Thrust washer black.
Hinge pin blank.
Stud and washer blue passivated or bright stainless steel.
Note:Plastics are subject to creeping under load (retardation), this can cause reduced clamping force.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04232_IG Cam lever with plastic grip with internal thread, steel or stainless steel 136 kB

Drawings

Cam lever with plastic grip with internal thread, steel or stainless steel

Item selection/filter

Order No.Component
material
Main
colour
DD1D2BB1HH1AA1TravelClamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
04232-1521105steelblackM518,1922161423,471,579,61,152,5125 41.80 SEK
04232-1521106steelblackM618,1922161423,471,579,61,152,5125 41.80 SEK
04232-2521108steelblackM827,1113324,216,227,71001101,55170 48.91 SEK
04232-1531105stainless steelblackM518,1922161423,471,579,61,152,5125 63.12 SEK
04232-1531106stainless steelblackM618,1922161423,471,579,61,152,5125 63.12 SEK
04232-2531108stainless steelblackM827,1113324,216,227,71001101,55170 73.36 SEK
04232-15218405steeltraffic red RAL 3020M518,1922161423,471,579,61,152,5125 41.80 SEK
04232-15218406steeltraffic red RAL 3020M618,1922161423,471,579,61,152,5125 41.80 SEK
04232-25218408steeltraffic red RAL 3020M827,1113324,216,227,71001101,55170 48.91 SEK
04232-15318405stainless steeltraffic red RAL 3020M518,1922161423,471,579,61,152,5125 63.12 SEK
04232-15318406stainless steeltraffic red RAL 3020M618,1922161423,471,579,61,152,5125 63.12 SEK
04232-25318408stainless steeltraffic red RAL 3020M827,1113324,216,227,71001101,55170 73.36 SEK
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 SEK
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
download now
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2018 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se