norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cam levers with plastic handle with internal thread, steel or stainless steel
04232_IG

Cam levers with plastic handle with internal thread, steel or...

go back

Item description/product images

DescriptionMaterial:Handles and thrust washer plastic PA 66 fibreglass reinforced.
Hinge pin stainless steel 1.4305.
Washer steel grade 5.8, or stainless steel 1.4305.
Version:Grip black or traffic red RAL3020.
Thrust washer black.
Hinge pin bright.
Stud and washer trivalent blue passivated or bright stainless steel.
Note:Plastics are subject to creeping under load (retardation), this can cause reduced clamping force.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04232_IG Cam levers with plastic handle with internal thread, steel or stainless steel 154 kB

Drawings

Cam levers with plastic handle with internal thread, steel or stainless steel

Item selection/filter

Order No.Component
material
Main
colour
DD1D2BB1HH1AA1Stroke
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
04232-1521105steelblackM518,1922161423,471,579,61,152,5125 42.96 SEK
04232-1521106steelblackM618,1922161423,471,579,61,152,5125 42.96 SEK
04232-2521108steelblackM827,1113324,216,227,71001101,55170 50.27 SEK
04232-1531105stainless steelblackM518,1922161423,471,579,61,152,5125 64.90 SEK
04232-1531106stainless steelblackM618,1922161423,471,579,61,152,5125 64.90 SEK
04232-2531108stainless steelblackM827,1113324,216,227,71001101,55170 75.45 SEK
04232-15218405steelredM518,1922161423,471,579,61,152,5125 42.96 SEK
04232-15218406steelredM618,1922161423,471,579,61,152,5125 42.96 SEK
04232-25218408steelredM827,1113324,216,227,71001101,55170 50.27 SEK
04232-15318405stainless steelredM518,1922161423,471,579,61,152,5125 64.90 SEK
04232-15318406stainless steelredM618,1922161423,471,579,61,152,5125 64.90 SEK
04232-25318408stainless steelredM827,1113324,216,227,71001101,55170 75.45 SEK