norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Cam levers with plastic handle with external thread, steel or stainless steel
04232_AG

Cam levers with plastic handle with external thread, steel or...

go back

Item description/product images

DescriptionMaterial:Grip and thrust washer plastic PA 66 fibreglass reinforced.
Hinge pins stainless steel 1.4305.
Studs and washer steel grade 5.8 or stainless steel 1.4305.
Version:Grip black or traffic red RAL3020.
Thrust washer black.
Hinge pin blank.
Stud and washer blue passivated or bright stainless steel.
Note:Plastics are subject to creeping under load (retardation).Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04232_AG Cam levers with plastic handle with external thread, steel or stainless steel 145 kB

Drawings

Cam levers with plastic handle with external thread, steel or stainless steel

Item selection/filter

Order No.Component
material
Main
colour
DD1D2BB1HH1AA1LTravelClamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
04232-1521105X20steelblackM518,1922161423,471,579,6201,152,5125 44.84 SEK
04232-1521105X30steelblackM518,1922161423,471,579,6301,152,5125 44.84 SEK
04232-1521105X40steelblackM518,1922161423,471,579,6401,152,5125 47.65 SEK
04232-1521105X50steelblackM518,1922161423,471,579,6501,152,5125 47.65 SEK
04232-1521106X20steelblackM618,1922161423,471,579,6201,152,5125 44.84 SEK
04232-1521106X30steelblackM618,1922161423,471,579,6301,152,5125 44.84 SEK
04232-1521106X40steelblackM618,1922161423,471,579,6401,152,5125 47.65 SEK
04232-1521106X50steelblackM618,1922161423,471,579,6501,152,5125 47.65 SEK
04232-2521108X25steelblackM827,1113324,216,227,7100110251,55170 52.36 SEK
04232-2521108X30steelblackM827,1113324,216,227,7100110301,55170 52.36 SEK
04232-2521108X40steelblackM827,1113324,216,227,7100110401,55170 56.01 SEK
04232-2521108X50steelblackM827,1113324,216,227,7100110501,55170 56.01 SEK
04232-2521110X25steelblackM1027,1113324,216,227,7100110251,55170 52.36 SEK
04232-2521110X30steelblackM1027,1113324,216,227,7100110301,55170 52.36 SEK
04232-2521110X40steelblackM1027,1113324,216,227,7100110401,55170 56.01 SEK
04232-2521110X50steelblackM1027,1113324,216,227,7100110501,55170 56.01 SEK
04232-1531105X20stainless steelblackM518,1922161423,471,579,6201,152,5125 67.09 SEK
04232-1531105X30stainless steelblackM518,1922161423,471,579,6301,152,5125 67.09 SEK
04232-1531105X40stainless steelblackM518,1922161423,471,579,6401,152,5125 71.69 SEK
04232-1531105X50stainless steelblackM518,1922161423,471,579,6501,152,5125 71.69 SEK
04232-1531106X20stainless steelblackM618,1922161423,471,579,6201,152,5125 67.09 SEK
04232-1531106X30stainless steelblackM618,1922161423,471,579,6301,152,5125 67.09 SEK
04232-1531106X40stainless steelblackM618,1922161423,471,579,6401,152,5125 71.69 SEK
04232-1531106X50stainless steelblackM618,1922161423,471,579,6501,152,5125 71.69 SEK
04232-2531108X25stainless steelblackM827,1113324,216,227,7100110251,55170 78.69 SEK
04232-2531108X30stainless steelblackM827,1113324,216,227,7100110301,55170 78.69 SEK
04232-2531108X40stainless steelblackM827,1113324,216,227,7100110401,55170 84.02 SEK
04232-2531108X50stainless steelblackM827,1113324,216,227,7100110501,55170 84.02 SEK
04232-2531110X25stainless steelblackM1027,1113324,216,227,7100110251,55170 78.69 SEK
04232-2531110X30stainless steelblackM1027,1113324,216,227,7100110301,55170 78.69 SEK
04232-2531110X40stainless steelblackM1027,1113324,216,227,7100110401,55170 84.02 SEK
04232-2531110X50stainless steelblackM1027,1113324,216,227,7100110501,55170 84.02 SEK
04232-15218405X20steeltraffic red RAL 3020M518,1922161423,471,579,6201,152,5125 44.84 SEK
04232-15218405X30steeltraffic red RAL 3020M518,1922161423,471,579,6301,152,5125 44.84 SEK
04232-15218405X40steeltraffic red RAL 3020M518,1922161423,471,579,6401,152,5125 47.65 SEK
04232-15218405X50steeltraffic red RAL 3020M518,1922161423,471,579,6501,152,5125 47.65 SEK
04232-15218406X20steeltraffic red RAL 3020M618,1922161423,471,579,6201,152,5125 44.84 SEK
04232-15218406X30steeltraffic red RAL 3020M618,1922161423,471,579,6301,152,5125 44.84 SEK
04232-15218406X40steeltraffic red RAL 3020M618,1922161423,471,579,6401,152,5125 47.65 SEK
04232-15218406X50steeltraffic red RAL 3020M618,1922161423,471,579,6501,152,5125 47.65 SEK
04232-25218408X25steeltraffic red RAL 3020M827,1113324,216,227,7100110251,55170 52.36 SEK
04232-25218408X30steeltraffic red RAL 3020M827,1113324,216,227,7100110301,55170 52.36 SEK
04232-25218408X40steeltraffic red RAL 3020M827,1113324,216,227,7100110401,55170 56.01 SEK
04232-25218408X50steeltraffic red RAL 3020M827,1113324,216,227,7100110501,55170 56.01 SEK
04232-25218410X25steeltraffic red RAL 3020M1027,1113324,216,227,7100110251,55170 52.36 SEK
04232-25218410X30steeltraffic red RAL 3020M1027,1113324,216,227,7100110301,55170 52.36 SEK
04232-25218410X40steeltraffic red RAL 3020M1027,1113324,216,227,7100110401,55170 56.01 SEK
04232-25218410X50steeltraffic red RAL 3020M1027,1113324,216,227,7100110501,55170 56.01 SEK
04232-15318405X20stainless steeltraffic red RAL 3020M518,1922161423,471,579,6201,152,5125 67.09 SEK
04232-15318405X30stainless steeltraffic red RAL 3020M518,1922161423,471,579,6301,152,5125 67.09 SEK
04232-15318405X40stainless steeltraffic red RAL 3020M518,1922161423,471,579,6401,152,5125 71.69 SEK
04232-15318405X50stainless steeltraffic red RAL 3020M518,1922161423,471,579,6501,152,5125 71.69 SEK
04232-15318406X20stainless steeltraffic red RAL 3020M618,1922161423,471,579,6201,152,5125 67.09 SEK
04232-15318406X30stainless steeltraffic red RAL 3020M618,1922161423,471,579,6301,152,5125 67.09 SEK
04232-15318406X40stainless steeltraffic red RAL 3020M618,1922161423,471,579,6401,152,5125 71.69 SEK
04232-15318406X50stainless steeltraffic red RAL 3020M618,1922161423,471,579,6501,152,5125 71.69 SEK
04232-25318408X25stainless steeltraffic red RAL 3020M827,1113324,216,227,7100110251,55170 78.69 SEK
04232-25318408X30stainless steeltraffic red RAL 3020M827,1113324,216,227,7100110301,55170 78.69 SEK
04232-25318408X40stainless steeltraffic red RAL 3020M827,1113324,216,227,7100110401,55170 84.02 SEK
04232-25318408X50stainless steeltraffic red RAL 3020M827,1113324,216,227,7100110501,55170 84.02 SEK
04232-25318410X25stainless steeltraffic red RAL 3020M1027,1113324,216,227,7100110251,55170 78.69 SEK
04232-25318410X30stainless steeltraffic red RAL 3020M1027,1113324,216,227,7100110301,55170 78.69 SEK
04232-25318410X40stainless steeltraffic red RAL 3020M1027,1113324,216,227,7100110401,55170 84.02 SEK
04232-25318410X50stainless steeltraffic red RAL 3020M1027,1113324,216,227,7100110501,55170 84.02 SEK
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 SEK
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
download now
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2018 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se