norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cam lever with plastic grip, external thread, steel or stainless steel
04232_AG

Cam lever with plastic grip, external thread, steel or stainless...

go back

Item description/product images

DescriptionMaterial:Grip and thrust washer plastic PA 66 fibreglass reinforced.
Hinge pins stainless steel 1.4305.
Studs and washer steel grade 5.8 or stainless steel 1.4305.
Version:Grip black or traffic red RAL3020.
Thrust washer black.
Hinge pin bright.
Stud and washer trivalent blue passivated or bright stainless steel.
Note:Plastics are subject to creeping under load (retardation).Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04232_AG Cam lever with plastic grip, external thread, steel or stainless steel 174 kB

Drawings

Cam lever with plastic grip, external thread, steel or stainless steel

Item selection/filter

Order No.Component
material
Main
colour
DD1D2BB1HH1AA1LStroke
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
04232-1521105X20steelblackM518,1922161423,471,579,6201,152,5125 46.09 SEK
04232-1521105X30steelblackM518,1922161423,471,579,6301,152,5125 46.09 SEK
04232-1521105X40steelblackM518,1922161423,471,579,6401,152,5125 49.02 SEK
04232-1521105X50steelblackM518,1922161423,471,579,6501,152,5125 49.02 SEK
04232-1521106X20steelblackM618,1922161423,471,579,6201,152,5125 46.09 SEK
04232-1521106X30steelblackM618,1922161423,471,579,6301,152,5125 46.09 SEK
04232-1521106X40steelblackM618,1922161423,471,579,6401,152,5125 49.02 SEK
04232-1521106X50steelblackM618,1922161423,471,579,6501,152,5125 49.02 SEK
04232-2521108X25steelblackM827,1113324,216,227,7100110251,55170 53.82 SEK
04232-2521108X30steelblackM827,1113324,216,227,7100110301,55170 53.82 SEK
04232-2521108X40steelblackM827,1113324,216,227,7100110401,55170 57.59 SEK
04232-2521108X50steelblackM827,1113324,216,227,7100110501,55170 57.59 SEK
04232-2521110X25steelblackM1027,1113324,216,227,7100110251,55170 53.82 SEK
04232-2521110X30steelblackM1027,1113324,216,227,7100110301,55170 53.82 SEK
04232-2521110X40steelblackM1027,1113324,216,227,7100110401,55170 57.59 SEK
04232-2521110X50steelblackM1027,1113324,216,227,7100110501,55170 57.59 SEK
04232-1531105X20stainless steelblackM518,1922161423,471,579,6201,152,5125 68.97 SEK
04232-1531105X30stainless steelblackM518,1922161423,471,579,6301,152,5125 68.97 SEK
04232-1531105X40stainless steelblackM518,1922161423,471,579,6401,152,5125 73.68 SEK
04232-1531105X50stainless steelblackM518,1922161423,471,579,6501,152,5125 73.68 SEK
04232-1531106X20stainless steelblackM618,1922161423,471,579,6201,152,5125 68.97 SEK
04232-1531106X30stainless steelblackM618,1922161423,471,579,6301,152,5125 68.97 SEK
04232-1531106X40stainless steelblackM618,1922161423,471,579,6401,152,5125 73.68 SEK
04232-1531106X50stainless steelblackM618,1922161423,471,579,6501,152,5125 73.68 SEK
04232-2531108X25stainless steelblackM827,1113324,216,227,7100110251,55170 80.88 SEK
04232-2531108X30stainless steelblackM827,1113324,216,227,7100110301,55170 80.88 SEK
04232-2531108X40stainless steelblackM827,1113324,216,227,7100110401,55170 86.43 SEK
04232-2531108X50stainless steelblackM827,1113324,216,227,7100110501,55170 86.43 SEK
04232-2531110X25stainless steelblackM1027,1113324,216,227,7100110251,55170 80.88 SEK
04232-2531110X30stainless steelblackM1027,1113324,216,227,7100110301,55170 80.88 SEK
04232-2531110X40stainless steelblackM1027,1113324,216,227,7100110401,55170 86.43 SEK
04232-2531110X50stainless steelblackM1027,1113324,216,227,7100110501,55170 86.43 SEK
04232-15218405X20steelredM518,1922161423,471,579,6201,152,5125 46.09 SEK
04232-15218405X30steelredM518,1922161423,471,579,6301,152,5125 46.09 SEK
04232-15218405X40steelredM518,1922161423,471,579,6401,152,5125 49.02 SEK
04232-15218405X50steelredM518,1922161423,471,579,6501,152,5125 49.02 SEK
04232-15218406X20steelredM618,1922161423,471,579,6201,152,5125 46.09 SEK
04232-15218406X30steelredM618,1922161423,471,579,6301,152,5125 46.09 SEK
04232-15218406X40steelredM618,1922161423,471,579,6401,152,5125 49.02 SEK
04232-15218406X50steelredM618,1922161423,471,579,6501,152,5125 49.02 SEK
04232-25218408X25steelredM827,1113324,216,227,7100110251,55170 53.82 SEK
04232-25218408X30steelredM827,1113324,216,227,7100110301,55170 53.82 SEK
04232-25218408X40steelredM827,1113324,216,227,7100110401,55170 57.59 SEK
04232-25218408X50steelredM827,1113324,216,227,7100110501,55170 57.59 SEK
04232-25218410X25steelredM1027,1113324,216,227,7100110251,55170 53.82 SEK
04232-25218410X30steelredM1027,1113324,216,227,7100110301,55170 53.82 SEK
04232-25218410X40steelredM1027,1113324,216,227,7100110401,55170 57.59 SEK
04232-25218410X50steelredM1027,1113324,216,227,7100110501,55170 57.59 SEK
04232-15318405X20stainless steelredM518,1922161423,471,579,6201,152,5125 68.97 SEK
04232-15318405X30stainless steelredM518,1922161423,471,579,6301,152,5125 68.97 SEK
04232-15318405X40stainless steelredM518,1922161423,471,579,6401,152,5125 73.68 SEK
04232-15318405X50stainless steelredM518,1922161423,471,579,6501,152,5125 73.68 SEK
04232-15318406X20stainless steelredM618,1922161423,471,579,6201,152,5125 68.97 SEK
04232-15318406X30stainless steelredM618,1922161423,471,579,6301,152,5125 68.97 SEK
04232-15318406X40stainless steelredM618,1922161423,471,579,6401,152,5125 73.68 SEK
04232-15318406X50stainless steelredM618,1922161423,471,579,6501,152,5125 73.68 SEK
04232-25318408X25stainless steelredM827,1113324,216,227,7100110251,55170 80.88 SEK
04232-25318408X30stainless steelredM827,1113324,216,227,7100110301,55170 80.88 SEK
04232-25318408X40stainless steelredM827,1113324,216,227,7100110401,55170 86.43 SEK
04232-25318408X50stainless steelredM827,1113324,216,227,7100110501,55170 86.43 SEK
04232-25318410X25stainless steelredM1027,1113324,216,227,7100110251,55170 80.88 SEK
04232-25318410X30stainless steelredM1027,1113324,216,227,7100110301,55170 80.88 SEK
04232-25318410X40stainless steelredM1027,1113324,216,227,7100110401,55170 86.43 SEK
04232-25318410X50stainless steelredM1027,1113324,216,227,7100110501,55170 86.43 SEK