norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Handle steel 1.0401.
Thrust washer plastic PA 66 GF 35-X fibreglass reinforced.
Hinge pin stainless steel 1.4305.
Stud and washer steel, grade 5.8.
Version:Handle, stud and washer trivalent blue passivated.
Thrust washer black.
Hinge pin bright.
Note:Plastics are subject to creeping under load (retardation).Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04232_IG Cam levers steel with internal thread 216 kB

Drawings

Cam levers steel with internal thread

Item selection/filter

Order No.SizeDD1D2BB1HH1AA1Stroke
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
04232-15022051M518,1921,51514,52270,479,21,24120 69.29 SEK
04232-15022061M618,1921,51514,52270,479,21,24120 69.29 SEK
04232-25022082M827,11133,2241828,5961081,58350 121.64 SEK

Other items in this category