norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cam levers steel with internal and external thread
04232

Cam levers steel with internal and external thread

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Handle steel 1.0401.
Thrust washer plastic PA 66 GF 35-X fibreglass reinforced.
Hinge pin stainless steel 1.4305.
Stud and washer steel, grade 5.8.
Version:Handle, stud and washer trivalent blue passivated.
Thrust washer black.
Hinge pin bright.
Note:Plastics are subject to creeping under load (retardation).Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04232 Cam levers steel with internal and external thread 135 kB

Drawings (total overview)

Cam levers steel with internal and external thread

Cam levers steel with internal thread

More information

Drawings

Cam levers steel with internal thread

Item selection/filter

Order No.SizeDD1D2BB1HH1AA1Stroke
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
04232-15022051M518,1921,51514,52270,479,21,24120 69.29 SEK
04232-15022061M618,1921,51514,52270,479,21,24120 69.29 SEK
04232-25022082M827,11133,2241828,5961081,58350 121.64 SEK

Cam levers steel with external thread

More information

Drawings

Cam levers steel with external thread

Overview of items (compressed)

Item selection/filter
Order No.SizeDD1D2BB1HH1AA1LStroke
S
Clamping
force
F (kN)
Hand
force
FH N
Filter
04232-1502205X1M518,1921,51514,52270,479,220/30/40/501,24120
04232-1502206X1M618,1921,51514,52270,479,220/30/40/501,24120
04232-2502208X2M827,11133,2241828,59610825/30/40/501,58350
04232-2502210X2M1027,11133,2241828,59610825/30/40/501,58350