norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Handles cast aluminum EN AC-46200.
Thrust washer plastic PA 66 GF 35-X fibreglass reinforced.
Hinge pin stainless steel 1.4305.
Washer steel, grade 5.8, or stainless steel 1.4305.
Version:Handles fine structured powder-coated, black or red RAL 3003.
Thrust washer black.
Hinge pin bright.
Washer trivalent blue passivated steel or bright stainless steel.
Note:Plastics are subject to creeping under load (retardation).Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04232_IG Cam levers with internal thread 153 kB

Drawings

Cam levers with internal thread

Overview of items (compressed)

Item selection/filter
Order No.
steel
Order No.
stainless steel
Main
colour
D

D1D2BB1HH1AA1Stroke
S
Clamping
force
F (kN)
Hand
force
FH N
Filter
04232-950110304232-9511103blackM312614,411,591336,241,711,590
04232-950110404232-9511104blackM412614,411,591336,241,711,590
04232-050110404232-0511104blackM415,48181311,21752,359,112,5100
04232-050110504232-0511105blackM515,48181311,21752,359,112,5100
04232-150110504232-1511105blackM518,1921,51514,52270,479,21,24120
04232-150110604232-1511106blackM618,1921,51514,52270,479,21,24120
04232-250110804232-2511108blackM827,11133,3241828,5961081,58350
04232-950140304232-9511403ruby redM312614,411,591336,241,711,590
04232-950140404232-9511404ruby redM412614,411,591336,241,711,590
04232-050140404232-0511404ruby redM415,48181311,21752,359,112,5100
04232-050140504232-0511405ruby redM515,48181311,21752,359,112,5100
04232-150140504232-1511405ruby redM518,1921,51514,52270,479,21,24120
04232-150140604232-1511406ruby redM618,1921,51514,52270,479,21,24120
04232-250140804232-2511408ruby redM827,11133,3241828,5961081,58350

Other items in this category