norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Handles cast aluminum EN AC-46200.
Thrust washer plastic PA 66 GF 35-X fibreglass reinforced.
Hinge pin stainless steel 1.4305.
Studs and washer steel grade 5.8 or stainless steel 1.4305.
Version:Handles fine structured powder-coated, black or red RAL 3003.
Thrust washer black.
Hinge pin bright.
Studs and washer blue passivated steel or bright stainless steel.
Note:Plastics are subject to creeping under load (retardation).Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04232_AG Cam levers with external thread 165 kB

Drawings

Cam levers with external thread

Overview of items (compressed)

Item selection/filter
Order No.
steel
ColourDD1D2BB1HH1AA1LStroke
S
Clamping
force
F (kN)
Hand
force
FH N
Filter
04232-9501103XblackM312614,411,591336,241,710/15/30/10/15/3011,590
04232-9501104XblackM412614,411,591336,241,710/15/30/10/15/3011,590
04232-0501104XblackM415,48181311,21752,359,115/20/30/15/20/3012,5100
04232-0501105XblackM515,48181311,21752,359,120/30/40/50/20/30/40/5012,5100
04232-1501105XblackM518,1921,51514,52270,479,220/30/40/50/20/30/40/501,24120
04232-1501106XblackM618,1921,51514,52270,479,220/30/40/50/20/30/40/501,24120
04232-2501108XblackM827,11133,3241828,59610825/30/40/50/25/30/40/501,58350
04232-2501110XblackM1027,11133,3241828,59610825/30/40/50/25/30/40/501,58350
04232-9501403Xruby redM312614,411,591336,241,710/15/30/10/15/3011,590
04232-9501404Xruby redM412614,411,591336,241,710/15/30/10/15/3011,590
04232-0501404Xruby redM415,48181311,21752,359,115/20/30/15/20/3012,5100
04232-0501405Xruby redM515,48181311,21752,359,120/30/40/50/20/30/40/5012,5100
04232-1501405Xruby redM518,1921,51514,52270,479,220/30/40/50/20/30/40/501,24120
04232-1501406Xruby redM618,1921,51514,52270,479,220/30/40/50/20/30/40/501,24120
04232-2501408Xruby redM827,11133,3241828,59610825/30/40/50/25/30/40/501,58350
04232-2501410Xruby redM1027,11133,3241828,59610825/30/40/50/25/30/40/501,58350

Other items in this category