norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cam Levers in stainless steel, with internal thread
04232_IG

Cam Levers in stainless steel, with internal thread

go back

Item description/product images

DescriptionMaterial:Handles 1.4308.
Thrust washer plastic PA 66 GF 35-X fibreglass reinforced.
Hinge pin, washer 1.4305.
Version:Handle electropolished or blasted.
Thrust washer black.
Hinge pin bright.
Note:Plastics are subject to creeping under load (retardation).Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04232_IG Cam Levers in stainless steel, with internal thread 201 kB

Drawings

Cam Levers in stainless steel, with internal thread

Item selection/filter

Order No.Finish

D

D1D2BB1HH1AA1Stroke
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
04232-9512003electropolishedM312614,411,591336,241,711,590 127.18 SEK
04232-9512004electropolishedM412614,411,591336,241,711,590 127.18 SEK
04232-0512004electropolishedM415,48181311,21752,359,112,5100 135.12 SEK
04232-0512005electropolishedM515,48181311,21752,359,112,5100 135.12 SEK
04232-1512005-M518,1921,51514,52270,479,21,24120 165.64 SEK
04232-1512006-M618,1921,51514,52270,479,21,24120 165.64 SEK
04232-2512008-M827,11133,3241828,5961081,58350 229.59 SEK
04232-9512303blastedM312614,411,591336,241,711,590 114.53 SEK
04232-9512304blastedM412614,411,591336,241,711,590 114.53 SEK
04232-0512304blastedM415,48181311,21752,359,112,5100 121.64 SEK
04232-0512305blastedM515,48181311,21752,359,112,5100 121.64 SEK
04232-1512305blastedM518,1921,51514,52270,479,21,24120 149.13 SEK
04232-1512306blastedM618,1921,51514,52270,479,21,24120 149.13 SEK
04232-2512308blastedM827,11133,3241828,5961081,58350 206.60 SEK