norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Cam levers adjustableexternal thread, steel or stainless steel
04233

Cam levers adjustable external thread, steel or stainless steel

go back

Item description/product images

DescriptionMaterial:Handles cast aluminium EN AC-46200.
Thrust washer plastic PA 66 GF 35-X fibreglass reinforced.
Hinge pins stainless steel 1.4305.
Studs and washer steel grade 5.8 or stainless steel 1.4305.
Version:Handles fine structured powder-coated, black or red RAL 3003.
Thrust washer black.
Hinge pin bright.
Studs and washer blue passivated steel or bright stainless steel.
Note:Adjustable cam levers are used if the position of the lever relative to the axis of tension only permits one specific position (interference circle). The exact position of the lever is adjusted using a screwdriver on the fine thread setscrew.
Plastics are subject to creeping under load (retardation).
Drawing reference:
1) setscrew for fine adjustment of lever
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04233 Cam levers adjustableexternal thread, steel or stainless steel 143 kB

Drawings

Cam levers adjustableexternal thread, steel or stainless steel

Overview of items (compressed)

Item selection/filter
Order No.
steel
Order No.
stainless steel
DD1D2BB1HH1AA1LStroke
S
Clamping
force
F (kN)
Hand
force
FH N
Filter
04233-9501103X04233-9511103XM312614,411,591336,241,710/15/3011,590
04233-9501104X04233-9511104XM412614,411,591336,241,710/15/3011,590
04233-0501104X04233-0511104XM415,48181311,21752,359,115/20/3012,5100
04233-0501105X04233-0511105XM515,48181311,21752,359,120/30/40/5012,5100
04233-1501105X04233-1511105XM518,1921,51514,52270,479,220/30/40/501,24120
04233-1501106X04233-1511106XM618,1921,51514,52270,479,220/30/40/501,24120
04233-2501108X04233-2511108XM827,11133,3241828,59610825/30/40/501,58350
04233-2501110X04233-2511110XM1027,11133,3241828,59610825/30/40/501,58350
Order No.
steel
Order No.
stainless steel
DD1D2BB1HH1AA1LStroke
S
Clamping
force
F (kN)
Hand
force
FH N
Filter
04233-9501403X04233-9511403XM312614,411,591336,241,710/15/3011,590
04233-9501404X04233-9511404XM412614,411,591336,241,710/15/3011,590
04233-0501404X04233-0511404XM415,48181311,21752,359,115/20/3012,5100
04233-0501405X04233-0511405XM515,48181311,21752,359,120/30/40/5012,5100
04233-1501405X04233-1511405XM518,1921,51514,52270,479,220/30/40/501,24120
04233-1501406X04233-1511406XM618,1921,51514,52270,479,220/30/40/501,24120
04233-2501408X04233-2511408XM827,11133,3241828,59610825/30/40/501,58350
04233-2501410X04233-2511410XM1027,11133,3241828,59610825/30/40/501,58350
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 SEK
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
download now
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2018 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se