norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Cam levers adjustableexternal thread, stainless steel
04233

Cam levers adjustable external thread, stainless steel

go back

Item description/product images

DescriptionMaterial:Handles 1.4308.
Thrust washer plastic PA 66 GF 35-X fibreglass reinforced.
Hinge pin, washer and screw 1.4305.
Version:Handle electropolished or blasted.
Thrust washer black.
Hinge pin, washer and screw bright.
Note:Adjustable cam levers are used when the position of the clamping lever relative to the clamping axis permits only one specific position (swing circle interference). The exact position of the clamping lever is adjusted with a screwdriver via the fine thread on the stud.

Plastics are subject to creeping under load (retardation), this can cause reduced clamping force.

Drawing reference:
1) setscrew for fine adjustment of lever
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04233 Cam levers adjustableexternal thread, stainless steel 174 kB

Drawings

Cam levers adjustableexternal thread, stainless steel

Overview of items (compressed)

Item selection/filter
Order No.Surface

DD1D2BB1HH1AA1LStroke
S
Clamping
force
F (kN)
Hand
force
FH N
Filter
04233-9512003XelectropolishedM312614,411,591336,241,710/15/3011,590
04233-9512004XelectropolishedM412614,411,591336,241,710/15/3011,590
04233-0512004XelectropolishedM415,48181311,21752,359,115/20/3012,5100
04233-0512005XelectropolishedM515,48181311,21752,359,120/30/40/5012,5100
04233-1512005XelectropolishedM518,1921,51514,52270,479,220/30/40/501,24120
04233-1512006XelectropolishedM618,1921,51514,52270,479,220/30/40/501,24120
04233-2512008XelectropolishedM827,11133,3241828,59610825/30/40/501,58350
04233-2512010XelectropolishedM1027,11133,3241828,59610825/30/40/501,58350
04233-9512303XblastedM312614,411,591336,241,710/15/3011,590
04233-9512304XblastedM412614,411,591336,241,710/15/3011,590
04233-0512304XblastedM415,48181311,21752,359,115/20/3012,5100
04233-0512305XblastedM515,48181311,21752,359,120/30/40/5012,5100
04233-1512305XblastedM518,1921,41514,52270,479,220/30/40/501,24120
04233-1512306XblastedM618,1921,41514,52270,479,220/30/40/501,24120
04233-2512308XblastedM827,11133,3241828,59610825/30/40/501,58350
04233-2512310XblastedM1027,11133,3241828,59610825/30/40/501,58350
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 SEK
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
download now
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2018 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se