norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cam levers adjustable with plastic handle external thread, steel or stainless steel
04233

Cam levers adjustable with plastic handle external thread,...

go back

Item description/product images

DescriptionMaterial:Handles and thrust washer fiberglass reinforced plastic PA 66.
Hinge pins 1.4305 stainless steel.
Screw and washer steel quality class 5.8 or 1.4305 stainless steel.
Version:Grip black or traffic red RAL3020.
Thrust washer black.
Hinge pin bright.
Stud and washer trivalent blue passivated or bright stainless steel.
Note:Adjustable cam levers are used if the position of the lever relative to the axis of tension only permits one specific position (interference circle). The exact position of the lever is adjusted using a screwdriver on the fine thread setscrew.
Plastics are subject to creeping under load (retardation), this can cause reduced clamping force.
Drawing reference:
1) setscrew for fine adjustment of lever
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04233 Cam levers adjustable with plastic handle external thread, steel or stainless steel 149 kB

Drawings

Cam levers adjustable with plastic handle external thread, steel or stainless steel

Item selection/filter

Order No.Component
material
Main
colour
DD1D2BB1HH1AA1LStroke
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
04233-1521105X20steelblackM518,1922161423,471,579,6201,152,5125 55.08 SEK
04233-1521105X30steelblackM518,1922161423,471,579,6301,152,5125 55.08 SEK
04233-1521105X40steelblackM518,1922161423,471,579,6401,152,5125 58.94 SEK
04233-1521105X50steelblackM518,1922161423,471,579,6501,152,5125 58.94 SEK
04233-1521106X20steelblackM618,1922161423,471,579,6201,152,5125 55.08 SEK
04233-1521106X30steelblackM618,1922161423,471,579,6301,152,5125 55.08 SEK
04233-1521106X40steelblackM618,1922161423,471,579,6401,152,5125 58.94 SEK
04233-1521106X50steelblackM618,1922161423,471,579,6501,152,5125 58.94 SEK
04233-2521108X25steelblackM827,111332416,227,7100110251,55170 64.69 SEK
04233-2521108X30steelblackM827,111332416,227,7100110301,55170 64.69 SEK
04233-2521108X40steelblackM827,111332416,227,7100110401,55170 67.30 SEK
04233-2521108X50steelblackM827,111332416,227,7100110501,55170 67.30 SEK
04233-2521110X25steelblackM1027,111332416,227,7100110251,55170 64.69 SEK
04233-2521110X30steelblackM1027,111332416,227,7100110301,55170 64.69 SEK
04233-2521110X40steelblackM1027,111332416,227,7100110401,55170 67.30 SEK
04233-2521110X50steelblackM1027,111332416,227,7100110501,55170 67.30 SEK
04233-1531105X20stainless steelblackM518,1922161423,471,579,6201,152,5125 82.67 SEK
04233-1531105X30stainless steelblackM518,1922161423,471,579,6301,152,5125 82.67 SEK
04233-1531105X40stainless steelblackM518,1922161423,471,579,6401,152,5125 88.52 SEK
04233-1531105X50stainless steelblackM518,1922161423,471,579,6501,152,5125 88.52 SEK
04233-1531106X20stainless steelblackM618,1922161423,471,579,6201,152,5125 82.67 SEK
04233-1531106X30stainless steelblackM618,1922161423,471,579,6301,152,5125 82.67 SEK
04233-1531106X40stainless steelblackM618,1922161423,471,579,6401,152,5125 88.52 SEK
04233-1531106X50stainless steelblackM618,1922161423,471,579,6501,152,5125 88.52 SEK
04233-2531108X25stainless steelblackM827,111332416,227,7100110251,55170 96.98 SEK
04233-2531108X30stainless steelblackM827,111332416,227,7100110301,55170 96.98 SEK
04233-2531108X40stainless steelblackM827,111332416,227,7100110401,55170 103.66 SEK
04233-2531108X50stainless steelblackM827,111332416,227,7100110501,55170 103.66 SEK
04233-2531110X25stainless steelblackM1027,111332416,227,7100110251,55170 96.98 SEK
04233-2531110X30stainless steelblackM1027,111332416,227,7100110301,55170 96.98 SEK
04233-2531110X40stainless steelblackM1027,111332416,227,7100110401,55170 103.66 SEK
04233-2531110X50stainless steelblackM1027,111332416,227,7100110501,55170 103.66 SEK
04233-15218405X20steelredM518,1922161423,471,579,6201,152,5125 55.08 SEK
04233-15218405X30steelredM518,1922161423,471,579,6301,152,5125 55.08 SEK
04233-15218405X40steelredM518,1922161423,471,579,6401,152,5125 58.94 SEK
04233-15218405X50steelredM518,1922161423,471,579,6501,152,5125 58.94 SEK
04233-15218406X20steelredM618,1922161423,471,579,6201,152,5125 55.08 SEK
04233-15218406X30steelredM618,1922161423,471,579,6301,152,5125 55.08 SEK
04233-15218406X40steelredM618,1922161423,471,579,6401,152,5125 58.94 SEK
04233-15218406X50steelredM618,1922161423,471,579,6501,152,5125 58.94 SEK
04233-25218408X25steelredM827,111332416,227,7100110251,55170 64.69 SEK
04233-25218408X30steelredM827,111332416,227,7100110301,55170 64.69 SEK
04233-25218408X40steelredM827,111332416,227,7100110401,55170 67.30 SEK
04233-25218408X50steelredM827,111332416,227,7100110501,55170 67.30 SEK
04233-25218410X25steelredM1027,111332416,227,7100110251,55170 64.69 SEK
04233-25218410X30steelredM1027,111332416,227,7100110301,55170 64.69 SEK
04233-25218410X40steelredM1027,111332416,227,7100110401,55170 67.30 SEK
04233-25218410X50steelredM1027,111332416,227,7100110501,55170 67.30 SEK
04233-15318405X20stainless steelredM518,1922161423,471,579,6201,152,5125 82.67 SEK
04233-15318405X30stainless steelredM518,1922161423,471,579,6301,152,5125 82.67 SEK
04233-15318405X40stainless steelredM518,1922161423,471,579,6401,152,5125 88.52 SEK
04233-15318405X50stainless steelredM518,1922161423,471,579,6501,152,5125 88.52 SEK
04233-15318406X20stainless steelredM618,1922161423,471,579,6201,152,5125 82.67 SEK
04233-15318406X30stainless steelredM618,1922161423,471,579,6301,152,5125 82.67 SEK
04233-15318406X40stainless steelredM618,1922161423,471,579,6401,152,5125 88.52 SEK
04233-15318406X50stainless steelredM618,1922161423,471,579,6501,152,5125 88.52 SEK
04233-25318408X25stainless steelredM827,111332416,227,7100110251,55170 96.98 SEK
04233-25318408X30stainless steelredM827,111332416,227,7100110301,55170 96.98 SEK
04233-25318408X40stainless steelredM827,111332416,227,7100110401,55170 103.66 SEK
04233-25318408X50stainless steelredM827,111332416,227,7100110501,55170 103.66 SEK
04233-25318410X25stainless steelredM1027,111332416,227,7100110251,55170 96.98 SEK
04233-25318410X30stainless steelredM1027,111332416,227,7100110301,55170 96.98 SEK
04233-25318410X40stainless steelredM1027,111332416,227,7100110401,55170 103.66 SEK
04233-25318410X50stainless steelredM1027,111332416,227,7100110501,55170 103.66 SEK