norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay

Item description/product images

DescriptionMaterial:Handle steel 1.0401.
Thrust washer plastic PA 66 GF 35-X fibreglass reinforced.
Hinge pin stainless steel 1.4305.
Stud and washer steel, grade 5.8.
Version:Handle, stud and washer blue passivated.
Thrust washer black.
Hinge pin bright.
Note:Plastics are subject to creeping under load (retardation).Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04232_AG Cam lever steel with external thread 197 kB

Drawings

Cam lever steel with external thread

Overview of items (compressed)

Item selection/filter
Order No.SizeDD1D2BB1HH1AA1LStroke
S
Clamping
force
F (kN)
Hand
force
FH N
Filter
04232-1502205X1M518,1921,51514,52270,479,220/30/40/501,24120
04232-1502206X1M618,1921,51514,52270,479,220/30/40/501,24120
04232-2502208X2M827,11133,2241828,59610825/30/40/501,58350
04232-2502210X2M1027,11133,2241828,59610825/30/40/501,58350

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 SEK
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
download now
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2018 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se