norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Vice jaws complete
41315

Vice jaws complete

go back

Item description/product images

DescriptionMaterial:Jaws mild steel.
Jaw plates tool steel.
Version:Jaws black oxidised.
Vice jaws bright.
Note:These vice jaws are for expanding the 5-axis clamping system compact.
With these vice jaws large workpieces can be held on all four sides by cross clamping. Base plates, extension shafts and the coupling for cross-clamping are also needed for this set up.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 41315 Vice jaws complete 205 kB

Drawings

Vice jaws complete

Item selection/filter

Order No.

Version

Bweight
kg
CADAcc.PriceOrder
41315-12515020left1257,416 9,362.14 SEK
41315-12515010right1257,416 9,362.14 SEK
41315-09015020left905,18 7,998.35 SEK
41315-09015010right905,18 7,998.35 SEK