norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay

Item description/product images

DescriptionMaterial:Steel.Version:Swivel arm, black oxidised.
Stop pin bright.
Note:Stop set for direct fastening to jaws.The stop can be swivelled aside for machining the workpiece without losing the stop dimension.

Supplied complete with attachment parts.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 41370 Stop sets 246 kB

Drawings

Stop sets

Item selection/filter

Order No.

Suitable for

CADAcc.PriceOrder
41370-1505-axis vice 1,404.88 SEK