norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Seating ledges
41345

Seating ledges

go back

Item description/product images

DescriptionMaterial:Hardened steelVersion:Bright.Note:The seating ledges are suitable for adjusting the clamping depth of the workpiece on the compact 5-axis clamping system.
The 12 mm version does not interfere with the positive-down effect.
By the 17 mm version, the positive-down force is reduced but causes less edge deformation.

Supplied in pairs.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 41345 Seating ledges 85,3 kB

Drawings

Seating ledges

Item selection/filter

Order No.

BHCADAcc.PriceOrder
41345-09003129012 810.08 SEK
41345-09003179017 851.07 SEK
41345-125031212512 933.17 SEK
41345-125031712517 974.16 SEK