norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Extension shafts
41355

Extension shafts

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Black oxidised.Note:For setting the clamping width.
Supplied with union nut.
The extension shafts can be combined as required.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 41355 Extension shafts 107 kB

Drawings

Extension shafts

Item selection/filter

Order No.

DL1Clamp rangeCADAcc.PriceOrder
41355-0603460Extension by 60 mm 810.08 SEK
41355-12034120Extension by 120 mm 1,076.70 SEK
41355-24034240Extension by 240 mm 1,343.34 SEK
41355-48034480Extension by 480 mm 2,625.13 SEK