norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Couplings for cross-clamping
41365

Couplings for cross-clamping

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Black oxidised.Note:Two 5-axis clamping systems can be connected using a coupling for cross-clamping, allowing a workpiece to be held on four sides.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 41365 Couplings for cross-clamping 306 kB

Drawings

Couplings for cross-clamping

Item selection/filter

Order No.

DLCADAcc.PriceOrder
41365-17850178 4,204.26 SEK