norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping claw sets
41375

Clamping claw sets

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Black oxidised.Note:Clamping claw set for compact 5-axis clamping system.
All common T-slots, grid and fastening hole spacings can be covered.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 41375 Clamping claw sets 231 kB

Drawings

Clamping claw sets

Item selection/filter

Order No.

BB1B2DCADAcc.PriceOrder
41375-00123612,8-M12 1,425.33 SEK
41375-00164016,8-M16 1,640.69 SEK
41375-14123612,813,5M12 1,743.23 SEK
41375-18164016,817,5M16 1,958.60 SEK