norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
5-axis clamping system compactjaw plate, smooth
41300

5-axis clamping system compact jaw plate, smooth

go back

Item description/product images

DescriptionMaterial:Base plate and jaw hardened steel.
Vice jaws tool steel.
Version:Jaws black oxidised.
Jaw plates bright.
Note:The easy operability and rapid adjustment using a scale means that the clamping jaws can be quickly and surely adapted to new workpieces
The workpiece is always centred through the systematic construction of the 5-axis compact clamping system.
The optimal accessibility to the workpiece allows short, standard tooling to be used. Tooling costs are significantly reduced.

Positive down force by a clamping depth of >5 mm.
Clamping widths of 20 mm to 320 mm are possible.
Assembly:The 5-axis clamping system compact can be mounted on T-slot tables, grid systems or, using an adapter flange on conventional zero-point clamping systems.Accessory:Seating ledge 41345
Jaw plates 41320
Pendulum jaws 41325
Centre jaws 41335
Coupling for cross-clamping 41365

Order the seating ledges and jaw plates with pins separately.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 41300 5-axis clamping system compactjaw plate, smooth 239 kB
 41300 5-axis clamping system compact 2,4 MB
 OPERATING INSTRUCTIONS 5-AXIS CLAMPING SYSTEM 1,1 MB

Drawings

5-axis clamping system compactjaw plate, smooth

Item selection/filter

Order No.

ABCHLTractive force
max. kN
Suitable
shoulder screw

weight
kg
CADAcc.PriceOrder
41300-12400090150070908/312/1757,55207533-1205522,272 26,333.00 SEK
41300-1240012515001051258/312/17585207533-1205531 31,603.79 SEK
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 SEK
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se