norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
  • GrindTec
14.03.- 17.03.2018
Location: Augsburg | Country: Germany | Representative: norelem Germany

Hall: 5 | Booth: 5066

» Go to the trade exhibition Website

norelem at the GrindTec 2018
The GrindTec, the international trade fair for grinding technology takes place in Augsburg, Germany from the 14th to 17th March. This year at this leading exhibition for the grinding technology sector, around 30 international exhibitors will be presenting their newest developments and innovations.
In focus: Coolant hoses
Coolant hoses consist of a flexible hose together with various accessories that are mounted depending on the application. The flexible hose is used to direct liquids or extract liquids, dust, steam or smoke. It can be precisely adjusted and is resistant to vibrations and pressure. The material is also resistant to most chemicals and solvents and can be used by temperatures between -20 °C and +80 °C.
We would be delighted to make you welcome in hall 5, booth 5066.
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 SEK
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
download now
Sitemap Print Recommended Newsletter Top
Copyright © 2018 norelem Normelemente KG. All rights reserved.