norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay

Exhibition review: norelem at the EMO Hannover 2017

EMO 2017 in figures:

• > 2200 international exhibitors

• 8 billion Euro contract volume

• 130 000 professional visitors

• 50% from abroad

The motto for the EMO Hannover 2017 was "Connecting systems for intelligent production" and many visitors, especially from abroad made their way there. The focus of most exhibitors was diverse solutions for networking, cloud-based monitoring systems or blockchain technology for secure data transfer. The leading international exhibition for metalworking again proved impressively, as the figures show, its status as the worldwide most important manufacturers trade fair.
Press release: https://www.norelem.de/de/de/Aktuelles/Presse/2017/5-Achs-Spanner.html

norelem clamps: 5-axis clamping system compact

More complex workpieces, shorter machining times and increased part precision - these are the challenges that the norelem 5-axis clamping system compact take on. The 5-axis clamping system enables complete machining of all sides with one setup.
Advantages:
  • Vibration-free machining with highest speeds and feeds
  • Large clamping width, 20 to 320 mm, freely expandable
  • Due to the symmetrical construction the workpiece is always centred
  • Optional tool accessibility from all sides

In focus: Position measuring systems

Positions and angles can be precisely, easily and economically displayed and recorded with the new measuring and display devices from norelem. The system consists of a battery powered LCD measurement display, a plug-in magnetic sensor and an incrementally encoded magnetic strip. They find use in industry and craft centres on e.g. saw benches to determine lengths or angles or boring centres and running saws for determining the position. Available are two different types of positioning displays, passive magnetic sensors, incrementally encoded magnetic strips and hollow shaft sensors with magnetic probes.
Press release: https://www.norelem.de/de/de/Aktuelles/Presse/2017/5-Achs-Spanner.html
The system consists of a battery powered LCD display, a plug-in magnetic sensor and an incrementally encoded magnetic strip.